Welcome to the course list for Renesas GreenPAK products. Modules from the course groups on this page can be studied individually or taken with others from the catalog as part of a broader learning journey. Remember to check back often as new content will be published regularly!
Get started by selecting a course title below, you will then be re-directed to the Academy registration page. If you are an existing user simply click the 'Sign In' link in the upper right of the screen to login. New users click the 'Register' link in the upper right of the screen and complete a simple one-time registration to create your profile. Once signed in all users can then navigate to the course catalog from the Academy home page, select the Analog & Power course group from the menu and click the 'Take Course' button to launch the session.
If you would like to take a module from this course for a spin beforehand, simply click the Sample Module button below:
Sample Module
Available GreenPAK Courses
Introduction to Renesas AnalogPAK™ **NEW**
Last Updated
May 01, 2023
APKBP1000: In this module, we'll introduce you to the AnalogPAK™ sub family, a new family of mixed-signal ICs that combine configurable digital logic and analog functions into a single package. AnalogPAK™ provides a cost-effective and easy-to-use solution for a variety of analog applications, such as temperature sensing, voltage monitoring, and current sensing. With a range of configurable analog and digital blocks, AnalogPAK™ enables designers to easily customize their analog circuits without the need for external components or complex programming. We'll show you the key features of the AnalogPAK™ sub family.
Introduction to AnalogPAK™ Quiz
Last Updated
May 01, 2023
APKBP1000Q: Module Knowledge Check Quiz
Introduction to Renesas HVPAK™ Family **NEW**
Last Updated
May 01, 2023
HVPKBP1000: In this video, we'll introduce you to the HVPAK™ sub family, a new family of high voltage mixed-signal ICs that integrate configurable digital logic and analog functions into a single package. HVPAK™ is designed to operate at high voltages up to 26.4V / 3A, making it an ideal solution for a variety of high voltage applications such as motor control, power management, and lighting control. With configurable digital and analog blocks, HVPAK™ enables designers to easily customize their high voltage circuits without the need for external components or complex programming.
Introduction to HVPAK™ Quiz
Last Updated
May 01, 2023
HVPKBP1000Q: Module Knowledge Check Quiz
GreenPAK™ Programmable Mixed-signal Products
Last Updated
July 11, 2022
GPKBP1000: In this course, you will learn about one-time programmable Mixed-signal Matrix products (GreenPAK). Topics covered will include device features, architecture, applications and a brief introduction to the development tools.
Back to Courses